F_VN_AppendToContainer_TcVnVector4_SINT

F_VN_AppendToContainer_TcVnVector4_SINT 1:

Append a single element of type TcVnVector4_SINT to a container.

Syntax

Definition:

FUNCTION F_VN_AppendToContainer_TcVnVector4_SINT : HRESULT
VAR_IN_OUT
    aElement    : TcVnVector4_SINT;
END_VAR
VAR_INPUT
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_AppendToContainer_TcVnVector4_SINT 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container to which the element will be appended

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_AppendToContainer_TcVnVector4_SINT 3: In/Outputs

Name

Type

Description

aElement

TcVnVector4_SINT

Single element to append to ipContainer

F_VN_AppendToContainer_TcVnVector4_SINT 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision