F_VN_AppendToContainer_TcVnVector2_UINT

F_VN_AppendToContainer_TcVnVector2_UINT 1:

Append a single element of type TcVnVector2_UINT to a container.

Syntax

Definition:

FUNCTION F_VN_AppendToContainer_TcVnVector2_UINT : HRESULT
VAR_IN_OUT
    aElement    : TcVnVector2_UINT;
END_VAR
VAR_INPUT
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_AppendToContainer_TcVnVector2_UINT 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container to which the element will be appended

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_AppendToContainer_TcVnVector2_UINT 3: In/Outputs

Name

Type

Description

aElement

TcVnVector2_UINT

Single element to append to ipContainer

F_VN_AppendToContainer_TcVnVector2_UINT 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision