F_VN_AppendToContainer_ITcVnImage
Append a single element of type ITcVnImage to a container.
Syntax
Definition:
FUNCTION F_VN_AppendToContainer_ITcVnImage : HRESULT
VAR_INPUT
ipElement : ITcVnImage;
ipContainer : ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipElement |
Single element to append to ipContainer | |
ipContainer |
Container to which the element will be appended | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |