F_VN_AppendToContainer_ITcVnForwardIterator

F_VN_AppendToContainer_ITcVnForwardIterator 1:

Append a single element (represented by an iterator)to a container.

Syntax

Definition:

FUNCTION F_VN_AppendToContainer_ITcVnForwardIterator : HRESULT
VAR_INPUT
    ipElement   : ITcVnForwardIterator;
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_AppendToContainer_ITcVnForwardIterator 2: Inputs

Name

Type

Description

ipElement

ITcVnForwardIterator

Single element to append to ipContainer

ipContainer

ITcVnContainer

Container to which the element(s) will be appended

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_AppendToContainer_ITcVnForwardIterator 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision