F_VN_AddToContainerElements_UINT
Add a value to each container element.
Syntax
Definition:
FUNCTION F_VN_AddToContainerElements_UINT : HRESULT
VAR_INPUT
nValue : UINT;
ipContainer : ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
nValue |
UINT |
Value |
|
ipContainer |
Container with UINT elements | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value