ETcVnBlobCombination

Offers multiple blob contours to choose from, which should be returned in a multi-threshold scenario (used in TcVnParamsBlobDetection, which in return is used in F_VN_DetectBlobs).

Syntax

Definition:

TYPE ETcVnBlobCombination :
(
    TCVN_BC_SMALLEST         := 0,
    TCVN_BC_LARGEST          := 1,
    TCVN_BC_MIN_THRESHOLD    := 2,
    TCVN_BC_MAX_THRESHOLD    := 3,
    TCVN_BC_MEDIAN_THRESHOLD := 4
)DINT;
END_TYPE

Values

Name

Description

TCVN_BC_SMALLEST

Returns the smallest blob contour.

TCVN_BC_LARGEST

Returns the largest blob contour.

TCVN_BC_MIN_THRESHOLD

Returns the blob contour for the minimum threshold.

TCVN_BC_MAX_THRESHOLD

Returns the blob contour for the maximum threshold.

TCVN_BC_MEDIAN_THRESHOLD

Returns the blob contour for the median threshold.

Weiterführende Informationen

Das Enum ETcVnBlobCombination wird in der Struktur TcVnParamsBlobDetection verwendet.

Verwandte Funktionen