WarpAffine (Exp)
Apply an affine transformation to an image.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
HRESULT WarpAffine(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
TcVnMatrix2x3_LREAL& aTransformationMatrix,
ULONG nDestWidth,
ULONG nDestHeight,
ETcVnInterpolationType eInterpolationType,
bool bWarpInverse,
ETcVnBorderInterpolationMethod eBorderInterpolation,
double fBorderValue
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
Source image | |
ipDestImage |
Destination image (An appropriate image will be created if required.) | |
aTransformationMatrix |
Affine transformation matrix | |
nDestWidth |
ULONG |
Width of the destination image |
nDestHeight |
ULONG |
Height of the destination image |
eInterpolationType |
Interpolation method | |
bWarpInverse |
bool |
Handle aTransformationMatrix as the inverse transformation |
eBorderInterpolation |
Border interpolation method (ISOLATED not supported) | |
fBorderValue |
double |
Border value, if CONSTANT is used |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |