TrainImageColor (ITcVnMlModel*)
Create a new color model, describing the image color.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
HRESULT TrainImageColor(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnMlModel*& ipColorModel,
ULONG nDifferentColors,
ETcVnColorTrainingMethod eMethod = CTM_LAB,
ITcVnImage* ipMask = nullptr,
ULONG nSkipPixels = 0,
ETcVnClusteringAlgorithm eClusteringAlgorithm = CA_KMEANSPP,
LONG nMaxClusterRadius = 50,
bool bSingleSplitSteps = true
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image (3 channels (RGB) of type USINT) | |
ipColorModel |
|
Returns the color model | |
nDifferentColors |
ULONG |
|
Maximum number of different colors to distinguish (if LBG is used as a clustering algorithm, the result might have less different colors, depending on nMaxClusterRadius) |
eMethod |
CTM_LAB |
Color training method | |
ipMask |
nullptr |
Optional image mask (1 channel of type USINT, set to 0 if not required) | |
nSkipPixels |
ULONG |
0 |
Number of pixels to skip between each evaluated color sample (to achieve a better performance). 0 takes every pixel into account and tends to be more accurate. |
eClusteringAlgorithm |
CA_KMEANSPP |
Clustering algorithm | |
nMaxClusterRadius |
LONG |
50 |
Only used for the LBG clustering algorithm. Maximum allowed radius (> 0) of a single cluster, i.e. clusters with a higher radius will be split into smaller ones, until a global number of nDifferentColors is reached. |
bSingleSplitSteps |
bool |
true |
Only used for the LBG clustering algorithm. If true, the global optimization is always run after a single cluster has been split. If false, several clusters are split within the same step before applying the global optimization. Applying the global optimization less often is faster, but can lead to less optimal results, especially having 2 nearby clusters that could be represented by 1) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |