SobelFilter
Calculates the first, second, third, or mixed image derivatives using an extended Sobel filter.
Syntax
Definition:
HRESULT SobelFilter(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
ETcVnElementType eDestDepth,
ULONG nXOrder,
ULONG nYOrder,
ULONG nKernelSize = 3,
double fScale = 1,
double fDelta = 0,
ETcVnBorderInterpolationMethod eBorderType = BIM_DEFAULT
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image | |
ipDestImage |
|
Destination image (An appropriate destination image will be created if required.) | |
eDestDepth |
|
Destination image depth | |
nXOrder |
ULONG |
|
Order of the x-derivative (must be < nKernelSize) |
nYOrder |
ULONG |
|
Order of the y-derivative (must be < nKernelSize) |
nKernelSize |
ULONG |
3 |
Size of the extended Sobel kernel (3, 5, 7, ..., 31) |
fScale |
double |
1 |
Scale factor for the computed derivative values |
fDelta |
double |
0 |
Delta value that is added to the results prior to storing them in dest |
eBorderType |
BIM_DEFAULT |
Image border handling |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |