RotateImage (Exp)
Rotate an image by an individual rotation angle in degrees.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT RotateImage(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
double fAngleDeg,
bool bAdjustDestSize,
ETcVnInterpolationType eInterpolationType = IT_BILINEAR,
ETcVnBorderInterpolationMethod eBorderInterpolation = BIM_CONSTANT,
TcVnVector4_LREAL& aBorderValue = {0, 0, 0, 0}
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image | |
ipDestImage |
|
Destination image (An appropriate image will be created if required.) | |
fAngleDeg |
double |
|
Rotation angle in degree (positive: counter-clockwise, negative: clockwise) |
bAdjustDestSize |
bool |
|
If true, ipDestImage size is adjusted so that the whole rotated ipSrcImage is contained. Otherwise, ipDestImage size is set to ipSrcImage size. |
eInterpolationType |
IT_BILINEAR |
Interpolation method | |
eBorderInterpolation |
BIM_CONSTANT |
Border interpolation method (ISOLATED not supported) | |
aBorderValue |
{0, 0, 0, 0} |
Border value, if CONSTANT is used |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |