RemapImageToLogPolarSpace
Remap an image to log-polar space.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT RemapImageToLogPolarSpace(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
TcVnPoint2_REAL& aCenter,
double fScale = 0,
ETcVnInterpolationType eInterpolationType = IT_BILINEAR
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image | |
ipDestImage |
|
Destination image (Must not be the same as ipSrcImage! An appropriate destination image will be created if required.) | |
aCenter |
|
Center point for the transformation | |
fScale |
double |
0 |
Magnitude scale parameter (set to 0 for auto select) |
eInterpolationType |
IT_BILINEAR |
Interpolation type |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |