PutText
Write text into an image.
Syntax
Definition:
HRESULT PutText(
HRESULT hrPrev,
PCCH sText,
ITcVnImage* ipDestImage,
ULONG nX,
ULONG nY,
ETcVnFontType eFontType,
double fFontScale,
TcVnVector4_LREAL& aColor,
LONG nThickness = 1,
ETcVnLineType eLineType = LT_8_CONNECTED,
bool bBottomLeftOrigin = false
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
sText |
PCCH |
|
Text |
ipDestImage |
|
Destination image | |
nX |
ULONG |
|
x coordinate (bottom left) |
nY |
ULONG |
|
y coordinate (bottom left) |
eFontType |
|
Font type | |
fFontScale |
double |
|
Scaling factor |
aColor |
|
Text color | |
nThickness |
LONG |
1 |
Line thickness |
eLineType |
LT_8_CONNECTED |
Line type | |
bBottomLeftOrigin |
bool |
false |
Sets the image origin to the bottom left corner, if true |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |