PutLabel
Write a label (text on unified background) into an image.
Syntax
Definition:
HRESULT PutLabel(
HRESULT hrPrev,
PCCH sText,
ITcVnImage* ipDestImage,
ULONG nX,
ULONG nY,
double fFontScale,
ULONG nThickness = 1,
ETcVnFontType eFontType = FT_HERSHEY_SIMPLEX,
TcVnVector4_LREAL& aFontColor = {0, 0, 0, 0},
TcVnVector4_LREAL& aBackgroundColor = {255, 255, 255, 255},
ETcVnLineType eLineType = LT_4_CONNECTED
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
sText |
PCCH |
|
Text |
ipDestImage |
|
Destination image | |
nX |
ULONG |
|
x coordinate (bottom left) |
nY |
ULONG |
|
y coordinate (bottom left) |
fFontScale |
double |
|
Scaling factor |
nThickness |
ULONG |
1 |
Line thickness |
eFontType |
FT_HERSHEY_SIMPLEX |
Font type | |
aFontColor |
{0, 0, 0, 0} |
Font color | |
aBackgroundColor |
{255, 255, 255, 255} |
Background color | |
eLineType |
LT_4_CONNECTED |
Line type |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |