ImageCenterOfMass
Computes the center of mass of an image.
Syntax
Definition:
HRESULT ImageCenterOfMass(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
TcVnPoint2_LREAL& aCenterOfMass,
ITcVnImage* ipMask = nullptr
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image (1 channel) | |
aCenterOfMass |
|
Returns the center of mass of the image | |
ipMask |
nullptr |
Optional mask (1 channel of type USINT, same width and height as ipSrcImage) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |