FillEllipse
Paint a filled ellipse.
Syntax
Definition:
HRESULT FillEllipse(
HRESULT hrPrev,
TcVnRotatedRectangle& stEllipse,
ITcVnImage* ipDestImage,
TcVnVector4_LREAL& aColor
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
stEllipse |
Ellipse to be painted (rotation angle in degrees) | |
ipDestImage |
Destination image | |
aColor |
Color |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |