ExportImageAsBmpSize
Get the required buffer size (in bytes) to store the image as bitmap.
Syntax
Definition:
HRESULT ExportImageAsBmpSize(
HRESULT hrPrev,
ITcVnImage* ipImage,
ULONGLONG& nBufferSize,
ULONG nWidth = 0,
ULONG nHeight = 0
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipImage |
|
Image | |
nBufferSize |
ULONGLONG& |
|
Returns the required buffer size in bytes |
nWidth |
ULONG |
0 |
Desired width (or 0 to keep the original width) |
nHeight |
ULONG |
0 |
Desired height (or 0 to keep the original height) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |