DrawRotatedRectangle
Draw a rectangle.
Syntax
Definition:
HRESULT DrawRotatedRectangle(
HRESULT hrPrev,
TcVnRotatedRectangle& stRectangle,
ITcVnImage* ipDestImage,
TcVnVector4_LREAL& aColor,
LONG nThickness,
ETcVnLineType eLineType = LT_8_CONNECTED
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
stRectangle |
|
Rectangle to be drawn (rotation angle in degrees) | |
ipDestImage |
|
Destination image | |
aColor |
|
Color | |
nThickness |
LONG |
|
Line thickness (if negative, the rectangle is filled) |
eLineType |
LT_8_CONNECTED |
Line type |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |