DrawLine (TcVnVector4_LREAL)
Draws a line.
Syntax
Definition:
HRESULT DrawLine(
HRESULT hrPrev,
TcVnVector4_LREAL& aLine,
ITcVnImage* ipDestImage,
TcVnVector4_LREAL& aColor,
LONG nThickness,
ETcVnLineType eLineType = LT_8_CONNECTED,
ULONG nShift = 0
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
aLine |
|
The first and second element describe the x and y component of the direction vector. The third and fourth element describe the x and y component of the position vector. | |
ipDestImage |
|
Destination image | |
aColor |
|
Color | |
nThickness |
LONG |
|
Line thickness |
eLineType |
LT_8_CONNECTED |
Line type | |
nShift |
ULONG |
0 |
Fractional bits of the coordinates (bit shift) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |