DistanceTransformation

Calculates the distance transformation, which is the distance to the closest zero pixel in a binary image. Additionally, an image with component labels is created (discrete Voronoi diagram).

Syntax

Definition:

HRESULT DistanceTransformation(
    HRESULT                          hrPrev,
    ITcVnImage*                      ipSrcImage,
    ITcVnImage*&                     ipDestImage,
    ETcVnDistanceType                eDistanceType,
    ETcVnDistanceTransformationMask  eMaskSize,
    ITcVnImage**                     pipDestLabels = nullptr,
    ETcVnDistanceTransformationLabel eLabelType = DTL_CCOMP
)

Parameters

Name

Type

Default

Description

hrPrev

HRESULT

 

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

ipSrcImage

ITcVnImage*

 

Source image (USINT, 1 channel)

ipDestImage

ITcVnImage*&

 

Destination image (REAL, 1 channel. An appropriate destination image will be created if required.)

eDistanceType

ETcVnDistanceType

 

Distance computation method (supported: L1, L2, C)

eMaskSize

ETcVnDistanceTransformationMask

 

Size of the distance transformation mask (PRECISE not supported for label computation)

pipDestLabels

ITcVnImage**

nullptr

Returns the component labels (Discrete Voronoi diagram; DINT, 1 channel. An appropriate image will be created if required.)

eLabelType

ETcVnDistanceTransformationLabel

DTL_CCOMP

Type of the labels

DistanceTransformation 1: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision