CreateImageFromArray

Creates an image and initialize it with the provided data. The initial reference count is set to one if a new image interface is created and kept, otherwise.

Syntax

Definition:

HRESULT CreateImageFromArray(
    HRESULT          hrPrev,
    PVOID            pData,
    ITcVnImage*&     ipImage,
    ULONG            nWidth,
    ULONG            nHeight,
    ETcVnElementType ePixelType,
    ULONG            nChannelNum
)

Parameters

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

pData

PVOID

Pointer to the 1D data array. Make sure that the array contains at least nWidth * nHeight * nChannelNum elements and that the array element type matches ePixelType.

ipImage

ITcVnImage*&

Returns the created image (Non-zero interface pointers are reused.)

nWidth

ULONG

Image width

nHeight

ULONG

Image height

ePixelType

ETcVnElementType

Pixel type

nChannelNum

ULONG

Number of channels (1 to 255)

CreateImageFromArray 1: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision