CreateImage
Creates an image and allocate an appropriate data buffer. The initial reference count is set to one if a new image interface is created and kept, otherwise.
Syntax
Definition:
HRESULT CreateImage(
HRESULT hrPrev,
ITcVnImage*& ipImage,
ULONG nWidth,
ULONG nHeight,
ETcVnElementType ePixelType,
ULONG nChannelNum
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipImage |
Returns the created image (Non-zero interface pointers are reused.) | |
nWidth |
ULONG |
Image width |
nHeight |
ULONG |
Image height |
ePixelType |
Pixel type | |
nChannelNum |
ULONG |
Number of channels (1 to 255) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |