ConvertPolarToCartesianImages
Converts polar coordinates (magnitude, angle) to cartesian coordinates (x, y).
Syntax
Definition:
HRESULT ConvertPolarToCartesianImages(
HRESULT hrPrev,
ITcVnImage* ipSrcImageMag,
ITcVnImage* ipSrcImageAng,
ITcVnImage*& ipDestImageX,
ITcVnImage*& ipDestImageY,
bool bAngleInDegrees = false
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImageMag |
|
Source image containing the magnitudes (elements of type REAL or LREAL) | |
ipSrcImageAng |
|
Source image containing the angles (Same element type as ipSrcImageMag) | |
ipDestImageX |
|
Destination image containing the x values (Same element type as source images. An appropriate destination image will be created if required.) | |
ipDestImageY |
|
Destination image containing the y values (Same element type as source images. An appropriate destination image will be created if required.) | |
bAngleInDegrees |
bool |
false |
Specifys, if the angles are in degrees or radians |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |