ConvertElementType
Converts an image to another element type.
Syntax
Definition:
HRESULT ConvertElementType(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
ETcVnElementType eElementType,
double fScaleFactor = 1,
double fDelta = 0
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image | |
ipDestImage |
|
Destination image (An appropriate destination image will be created if required.) | |
eElementType |
|
Desired element type of the destination image | |
fScaleFactor |
double |
1 |
Scale factor for the pixel values |
fDelta |
double |
0 |
Value that is added to the scaled pixel values |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |