ConvertCartesianToPolarAngleImage
Converts cartesian coordinates (x, y) to polar angle.
Syntax
Definition:
HRESULT ConvertCartesianToPolarAngleImage(
HRESULT hrPrev,
ITcVnImage* ipSrcImageX,
ITcVnImage* ipSrcImageY,
ITcVnImage*& ipDestImageAng,
bool bAngleInDegrees = false
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImageX |
|
Source image containing the x values (elements of type REAL or LREAL) | |
ipSrcImageY |
|
Source image containing the y values (Same element type as ipSrcImageX) | |
ipDestImageAng |
|
Destination image containing the angles (Same element type as source images. An appropriate destination image will be created if required.) | |
bAngleInDegrees |
bool |
false |
Specifys, if the angles should be in degrees or radians |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |