ApplyRotationToAffineTransformation
Apply a rotation to an existing 2D affine transformation matrix.
Syntax
Definition:
HRESULT ApplyRotationToAffineTransformation(
HRESULT hrPrev,
TcVnMatrix2x3_LREAL& aTransformationMatrix,
double fAngle,
bool bUsePreMultiplication = true
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
aTransformationMatrix |
|
Affine transformation matrix to which the rotation is applied | |
fAngle |
double |
|
Angle in radians (positive means counter-clockwise) |
bUsePreMultiplication |
bool |
true |
Select if pre- or post-multiplication should be used |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |