AddImagesWeighted
Weighted, element-wise addition of two images using saturation arithmetics.
Syntax
Definition:
HRESULT AddImagesWeighted(
HRESULT hrPrev,
ITcVnImage* ipSrcImage1,
ITcVnImage* ipSrcImage2,
ITcVnImage*& ipDestImage,
double fWeight1,
double fWeight2,
double fDelta,
ETcVnElementType eDestType = TCVN_ET_SAME_AS_SOURCE
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage1 |
|
First source image | |
ipSrcImage2 |
|
Second source image | |
ipDestImage |
|
Destination image (An appropriate destination image will be created if required.) | |
fWeight1 |
double |
|
Weight factor applied to ipSrcImage1 |
fWeight2 |
double |
|
Weight factor applied to ipSrcImage2 |
fDelta |
double |
|
Value added to the weighted sum of both images |
eDestType |
TCVN_ET_SAME_AS_SOURCE |
Destination image depth |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |