F_VN_WatershedSegmentationExp
Apply a marker-based watershed segmentation. (expert function)
Syntax
Definition:
FUNCTION F_VN_WatershedSegmentationExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
ipMarkers : ITcVnImage;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (USINT, 3 channels) | |
ipDestImage |
Reference To ITcVnImage |
Destination image (DINT, 1 channel. An appropriate image will be created if required.) |
ipMarkers |
Marker image (DINT, 1 channel) | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |