F_VN_TransformCoordinatesPlanar_Point

F_VN_TransformCoordinatesPlanar_Point 1:

Compute real-world coordinates for a given image point or vice versa.

Syntax

Definition:

FUNCTION F_VN_TransformCoordinatesPlanar_Point : HRESULT
VAR_IN_OUT
    aSrcPoint             : TcVnPoint2_LREAL;
    aDestPoint            : TcVnPoint2_LREAL;
    aTransformationMatrix : TcVnMatrix3x3_LREAL;
END_VAR
VAR_INPUT
    hrPrev                : HRESULT;
END_VAR

F_VN_TransformCoordinatesPlanar_Point 2: Inputs

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_TransformCoordinatesPlanar_Point 3: In/Outputs

Name

Type

Description

aSrcPoint

TcVnPoint2_LREAL

Point in the source coordinate system

aDestPoint

TcVnPoint2_LREAL

Returns point in the destination coordinate system

aTransformationMatrix

TcVnMatrix3x3_LREAL

Transformation matrix obtained with VnCalibrateCameraPlanar() or its inverse matrix obtained with VnInvertMatrix3x3()

F_VN_TransformCoordinatesPlanar_Point 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision