F_VN_TransformCoordinatesImageToWorld_Point
Transform 2D image point coordinate to 3D world coordinate (using intrinsic + extrinsic calibration results).
Syntax
Definition:
FUNCTION F_VN_TransformCoordinatesImageToWorld_Point : HRESULT
VAR_IN_OUT
aSrcPoint : TcVnPoint2_LREAL;
aDestPoint : TcVnPoint3_LREAL;
aCameraMatrix : TcVnMatrix3x3_LREAL;
aDistortionCoefficients : TcVnArray8_LREAL;
aRotationMatrix : TcVnMatrix3x3_LREAL;
aTranslationVector : TcVnVector3_LREAL;
END_VAR
VAR_INPUT
fZ : LREAL;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
fZ |
LREAL |
z coordinate (world coordinate system) of the transformed points (0 would be at (toplevel) calibration pattern) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
aSrcPoint |
Point in the image coordinate system | |
aDestPoint |
Returns the point in the world coordinate system | |
aCameraMatrix |
3x3 camera matrix containing the intrinsic parameters | |
aDistortionCoefficients |
Lens distortion coefficients [k1, k2, p1, p2, k3, k4, k5, k6] | |
aRotationMatrix |
3x3 rotation matrix | |
aTranslationVector |
Translation vector |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |