F_VN_SolvePnP
Computes the rotation matrix and translation vector from 3D-2D point correspondences.
Syntax
Definition:
FUNCTION F_VN_SolvePnP : HRESULT
VAR_INPUT
ipImagePoints : ITcVnContainer;
ipReferencePoints : ITcVnContainer;
END_VAR
VAR_IN_OUT
aCameraMatrix : TcVnMatrix3x3_LREAL;
aDistortionCoefficients : TcVnArray8_LREAL;
aRotationMatrix : TcVnMatrix3x3_LREAL;
aTranslationVector : TcVnVector3_LREAL;
fReprojError : LREAL;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipImagePoints |
Image points (ContainerType_Vector_TcVnPoint2_REAL, requires at least 4 points in the same order as in ipReferencePoints) | |
ipReferencePoints |
Reference world points (ContainerType_Vector_TcVnPoint3_REAL, same number of points as in ipImagePoints) | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
aCameraMatrix |
Camera matrix (e.g. computed with one of the CalibrateCamera functions) | |
aDistortionCoefficients |
Lens distortion coefficients [k1, k2, p1, p2, k3, k4, k5, k6] (e.g. computed with one of the CalibrateCamera functions) | |
aRotationMatrix |
Returns the rotation matrix | |
aTranslationVector |
Returns the translation vector | |
fReprojError |
LREAL |
Returns the reprojection error |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |