F_VN_SetAt_TcVnRectangle_DINT

F_VN_SetAt_TcVnRectangle_DINT 1:

Sets the element at the specified index of the container.

Syntax

Definition:

FUNCTION F_VN_SetAt_TcVnRectangle_DINT : HRESULT
VAR_IN_OUT
    stElement   : TcVnRectangle_DINT;
END_VAR
VAR_INPUT
    ipContainer : ITcVnContainer;
    nIndex      : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_SetAt_TcVnRectangle_DINT 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container with TcVnRectangle_DINT elements, in which the element at position nIndex is replaced by stElement

nIndex

ULINT

Index

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_SetAt_TcVnRectangle_DINT 3: In/Outputs

Name

Type

Description

stElement

TcVnRectangle_DINT

Element to set at the specified container position

F_VN_SetAt_TcVnRectangle_DINT 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision