F_VN_SetAt_DINT

F_VN_SetAt_DINT 1:

Sets the element at the specified index of the container.

Syntax

Definition:

FUNCTION F_VN_SetAt_DINT : HRESULT
VAR_INPUT
    nElement    : DINT;
    ipContainer : ITcVnContainer;
    nIndex      : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_SetAt_DINT 2: Inputs

Name

Type

Description

nElement

DINT

Element to set at the specified container position

ipContainer

ITcVnContainer

Container with DINT elements, in which the element at position nIndex is replaced by nElement

nIndex

ULINT

Index

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_SetAt_DINT 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision