F_VN_RotateImageExp2
Rotate an image by an individual rotation angle in degrees. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_RotateImageExp2 : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
fAngleDeg : LREAL;
bAdjustDestSize : BOOL;
eInterpolationType : ETcVnInterpolationType;
eBorderInterpolation : ETcVnBorderInterpolationMethod;
END_VAR
VAR_IN_OUT
aBorderValue : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image | |
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate image will be created if required.) |
fAngleDeg |
LREAL |
Rotation angle in degree (positive: counter-clockwise, negative: clockwise) |
bAdjustDestSize |
BOOL |
If true, ipDestImage size is adjusted so that the whole rotated ipSrcImage is contained. Otherwise, ipDestImage size is set to ipSrcImage size. |
eInterpolationType |
Interpolation method | |
eBorderInterpolation |
Border interpolation method (ISOLATED not supported) | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |