F_VN_ReverseContainer

F_VN_ReverseContainer 1:

Reverse the container elements.

Syntax

Definition:

FUNCTION F_VN_ReverseContainer : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_ReverseContainer 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container to be reversed

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ReverseContainer 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision