F_VN_PerspectiveTransformation

F_VN_PerspectiveTransformation 1:

Apply a perspective transformation (rotation + translation, e.g. from extrinsic calibration) to 3D point coordinates.

Syntax

Definition:

FUNCTION F_VN_PerspectiveTransformation : HRESULT
VAR_INPUT
    ipSrcPoints        : ITcVnContainer;
    ipDestPoints       : Reference To ITcVnContainer;
END_VAR
VAR_IN_OUT
    aRotationMatrix    : TcVnMatrix3x3_LREAL;
    aTranslationVector : TcVnVector3_LREAL;
END_VAR
VAR_INPUT
    hrPrev             : HRESULT;
END_VAR

F_VN_PerspectiveTransformation 2: Inputs

Name

Type

Description

ipSrcPoints

ITcVnContainer

Container with 3D source points (TcVnPoint3_REAL or TcVnPoint3_LREAL)

ipDestPoints

Reference To ITcVnContainer

Returns the transformed points (same type as ipSrcPoints)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_PerspectiveTransformation 3: In/Outputs

Name

Type

Description

aRotationMatrix

TcVnMatrix3x3_LREAL

3x3 rotation matrix

aTranslationVector

TcVnVector3_LREAL

Translation vector

F_VN_PerspectiveTransformation 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision