F_VN_OptimalDftSize

F_VN_OptimalDftSize 1:

Computes the optimal image size for applying a dft (can lead to better performance).

Syntax

Definition:

FUNCTION F_VN_OptimalDftSize : HRESULT
VAR_INPUT
    ipImage    : ITcVnImage;
END_VAR
VAR_IN_OUT
    nOptWidth  : UDINT;
    nOptHeight : UDINT;
END_VAR
VAR_INPUT
    hrPrev     : HRESULT;
END_VAR

F_VN_OptimalDftSize 2: Inputs

Name

Type

Description

ipImage

ITcVnImage

Source image for which to compute the optimal width and height

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_OptimalDftSize 3: In/Outputs

Name

Type

Description

nOptWidth

UDINT

Returns the optimal width of the image

nOptHeight

UDINT

Returns the optimal height of the image

F_VN_OptimalDftSize 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision