F_VN_MinPixelValue

F_VN_MinPixelValue 1:

Finds the minimum pixel value in an image (1 - 4 channels supported).

Syntax

Definition:

FUNCTION F_VN_MinPixelValue : HRESULT
VAR_INPUT
    ipImage   : ITcVnImage;
END_VAR
VAR_IN_OUT
    aMinValue : TcVnVector4_LREAL;
    aPosition : TcVnPoint2_DINT;
END_VAR
VAR_INPUT
    hrPrev    : HRESULT;
END_VAR

F_VN_MinPixelValue 2: Inputs

Name

Type

Description

ipImage

ITcVnImage

Source image

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_MinPixelValue 3: In/Outputs

Name

Type

Description

aMinValue

TcVnVector4_LREAL

Returns the minimum pixel value

aPosition

TcVnPoint2_DINT

Returns the first found position of aMinValue

F_VN_MinPixelValue 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision