F_VN_MedianElementElementwise_TcVnPoint2_REAL

F_VN_MedianElementElementwise_TcVnPoint2_REAL 1:

Gets the element wise median container element.

Syntax

Definition:

FUNCTION F_VN_MedianElementElementwise_TcVnPoint2_REAL : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    aMedian     : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

F_VN_MedianElementElementwise_TcVnPoint2_REAL 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Source container

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_MedianElementElementwise_TcVnPoint2_REAL 3: In/Outputs

Name

Type

Description

aMedian

TcVnPoint2_REAL

Returns the requested element

F_VN_MedianElementElementwise_TcVnPoint2_REAL 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision