F_VN_MedianElementElementwise_DINT

F_VN_MedianElementElementwise_DINT 1:

Gets the element wise median container element.

Syntax

Definition:

FUNCTION F_VN_MedianElementElementwise_DINT : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    nMedian     : DINT;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

F_VN_MedianElementElementwise_DINT 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Source container

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_MedianElementElementwise_DINT 3: In/Outputs

Name

Type

Description

nMedian

DINT

Returns the requested element

F_VN_MedianElementElementwise_DINT 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision