F_VN_MaxPixelValue

F_VN_MaxPixelValue 1:

Finds the maximum pixel value in an image (1 - 4 channels supported).

Syntax

Definition:

FUNCTION F_VN_MaxPixelValue : HRESULT
VAR_INPUT
    ipImage   : ITcVnImage;
END_VAR
VAR_IN_OUT
    aMaxValue : TcVnVector4_LREAL;
    aPosition : TcVnPoint2_DINT;
END_VAR
VAR_INPUT
    hrPrev    : HRESULT;
END_VAR

F_VN_MaxPixelValue 2: Inputs

Name

Type

Description

ipImage

ITcVnImage

Source image

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_MaxPixelValue 3: In/Outputs

Name

Type

Description

aMaxValue

TcVnVector4_LREAL

Returns the maximum pixel value

aPosition

TcVnPoint2_DINT

Returns the first found position of aMaxValue

F_VN_MaxPixelValue 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision