F_VN_MaxElementElementwise_USINT

F_VN_MaxElementElementwise_USINT 1:

Gets the element wise maximum container element.

Syntax

Definition:

FUNCTION F_VN_MaxElementElementwise_USINT : HRESULT
VAR_INPUT
    ipContainer : ITcVnContainer;
END_VAR
VAR_IN_OUT
    nMax        : USINT;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

F_VN_MaxElementElementwise_USINT 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Source container

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_MaxElementElementwise_USINT 3: In/Outputs

Name

Type

Description

nMax

USINT

Returns the requested element

F_VN_MaxElementElementwise_USINT 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision