F_VN_MatchTemplateAndEvaluate
Match a template image with every location in the source image (using the TCVN_TMM_CCORR_NORMED method) and evaluate the comparison results. Returns a sorted list of possible matches (best match first).
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_MatchTemplateAndEvaluate : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipTemplateImage : ITcVnImage;
ipMatches : Reference To ITcVnContainer;
fMatchThreshold : REAL;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (USINT or REAL, 1 or 3 channels) | |
ipTemplateImage |
Template image (same type as ipSrcImage, smaller width and height) | |
ipMatches |
Reference To ITcVnContainer |
Returns the matching positions (ContainerType_Vector_TcVnPoint2_DINT, where each element represents the top-left corner of ipTemplateImage) in ipSrcImage, sorted by relevance (best match first) |
fMatchThreshold |
REAL |
Threshold to separate relevant from irrelevant matches (0..1, 1.0 would be a perfect match. To find a suitable value, you could evaluate some sample result images of F_VN_MatchTemplate.) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |