F_VN_MatchTemplate
Match a template image with every location in the source image (using the TCVN_TMM_CCORR_NORMED method) and save the comparison results.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_MatchTemplate : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipTemplateImage : ITcVnImage;
ipResultImage : Reference To ITcVnImage;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (USINT or REAL, 1 or 3 channels) | |
ipTemplateImage |
Template image (same type as ipSrcImage, smaller width and height) | |
ipResultImage |
Reference To ITcVnImage |
Returns the result image (REAL, normalized to [0..1], 1 channel, dimensions: (ipSrcImage.width - ipTemplateImage.width + 1) x (ipSrcImage.height - ipTemplateImage.height + 1). The best match is the global maximum. The position in ipResultImage is the top-left corner of ipTemplateImage position in ipSrcImage) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |