F_VN_MatchDescriptorsFlannLshExp
Match descriptors using a FLANN based approach with LSH index. (expert function)
Syntax
Definition:
FUNCTION F_VN_MatchDescriptorsFlannLshExp : HRESULT
VAR_INPUT
ipQueryDescriptors : ITcVnImage;
ipTrainDescriptors : ITcVnImage;
ipMatches : Reference To ITcVnContainer;
nTableNumber : UDINT;
nKeySize : UDINT;
nMultiProbeLevel : UDINT;
nChecks : UDINT;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipQueryDescriptors |
Query descriptors (i.e. descriptors of a reference/template image) | |
ipTrainDescriptors |
Training descriptors (i.e. descriptors of a source/input image) | |
ipMatches |
Reference To ITcVnContainer |
Returns a container which is filled with the descriptor matches (ContainerType_Vector_TcVnDMatch; Non-zero interface pointers are reused.) |
nTableNumber |
UDINT |
Number of tables |
nKeySize |
UDINT |
Key size |
nMultiProbeLevel |
UDINT |
Multi-probe level |
nChecks |
UDINT |
Maximum number of visited leafs when searching for neighbors |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |