F_VN_KeyPointsMSERExp

F_VN_KeyPointsMSERExp 1:

Detects keypoints using the MSER method. (expert function)

Syntax

Definition:

FUNCTION F_VN_KeyPointsMSERExp : HRESULT
VAR_INPUT
    ipSrcImage  : ITcVnImage;
    ipKeyPoints : Reference To ITcVnContainer;
    ipMask      : ITcVnImage;
END_VAR
VAR_IN_OUT
    stParams    : TcVnParamsMSER;
END_VAR
VAR_INPUT
    hrPrev      : HRESULT;
END_VAR

F_VN_KeyPointsMSERExp 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image

ipKeyPoints

Reference To ITcVnContainer

Returns a container which is filled with the keypoints (ContainerType_Vector_TcVnKeyPoint; Non-zero interface pointers are reused.)

ipMask

ITcVnImage

Mask to specify, where to look for keypoints (set to 0 if no mask required)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_KeyPointsMSERExp 3: In/Outputs

Name

Type

Description

stParams

TcVnParamsMSER

Additional expert parameters

F_VN_KeyPointsMSERExp 4: Return value

HRESULT

Required License

TC3 Vision Matching

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision