F_VN_InsertIntoContainer_REAL
Insert an element of type REAL into a container before the specified position.
Syntax
Definition:
FUNCTION F_VN_InsertIntoContainer_REAL : HRESULT
VAR_INPUT
fElement : REAL;
ipContainer : ITcVnContainer;
nIndex : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
fElement |
REAL |
Single element to insert into ipContainer |
ipContainer |
Container in which to insert the element | |
nIndex |
ULINT |
Position, before which the element will be inserted |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |