F_VN_ImageCenterOfMassExp

F_VN_ImageCenterOfMassExp 1:

Computes the center of mass of an image.

Syntax

Definition:

FUNCTION F_VN_ImageCenterOfMassExp : HRESULT
VAR_INPUT
    ipSrcImage    : ITcVnImage;
END_VAR
VAR_IN_OUT
    aCenterOfMass : TcVnPoint2_LREAL;
END_VAR
VAR_INPUT
    ipMask        : ITcVnImage;
    hrPrev        : HRESULT;
END_VAR

F_VN_ImageCenterOfMassExp 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image (1 channel)

ipMask

ITcVnImage

Optional mask (1 channel of type USINT, same width and height as ipSrcImage)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ImageCenterOfMassExp 3: In/Outputs

Name

Type

Description

aCenterOfMass

TcVnPoint2_LREAL

Returns the center of mass of the image

F_VN_ImageCenterOfMassExp 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision