F_VN_ImageAverageExp

F_VN_ImageAverageExp 1:

Computes the (channel-wise) average pixel value of an image. (expert function)

Syntax

Definition:

FUNCTION F_VN_ImageAverageExp : HRESULT
VAR_INPUT
    ipSrcImage : ITcVnImage;
END_VAR
VAR_IN_OUT
    aAverage   : TcVnVector4_LREAL;
END_VAR
VAR_INPUT
    ipMask     : ITcVnImage;
    hrPrev     : HRESULT;
END_VAR

F_VN_ImageAverageExp 2: Inputs

Name

Type

Description

ipSrcImage

ITcVnImage

Source image (1 - 4 channels)

ipMask

ITcVnImage

Mask of type USINT (1 channel)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_ImageAverageExp 3: In/Outputs

Name

Type

Description

aAverage

TcVnVector4_LREAL

Returns the (channel-wise) average pixel value of ipSrcImage

F_VN_ImageAverageExp 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision