F_VN_HomographyExp
Find the homography (perspective transformation) between two planar point sets. (expert function)
Syntax
Definition:
FUNCTION F_VN_HomographyExp : HRESULT
VAR_INPUT
ipSrcPoints : ITcVnContainer;
ipDestPoints : ITcVnContainer;
END_VAR
VAR_IN_OUT
aPerspectiveTransform : TcVnMatrix3x3_LREAL;
END_VAR
VAR_INPUT
eAlgorithm : ETcVnEstimationAlgorithm;
fReprojThreshold : LREAL;
ipInlierMask : Reference To ITcVnContainer;
nMaxIterations : UDINT;
fConfidence : LREAL;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcPoints |
Container with at least 4 source points (ContainerType_Vector_TcVnPoint2_REAL) | |
ipDestPoints |
Container with destination points (same number as ipSrcPoints, ContainerType_Vector_TcVnPoint2_REAL) | |
eAlgorithm |
Estimation algorithm | |
fReprojThreshold |
LREAL |
Maximum allowed reprojection error to treat a point pair as an inlier (only for RANSAC, RHO) |
ipInlierMask |
Reference To ITcVnContainer |
Returns a mask marking the inliers (optional, set to 0 if not required; ContainerType_Vector_SINT; only for RANSAC, LMEDS) |
nMaxIterations |
UDINT |
Maximum number of RANSAC iterations |
fConfidence |
LREAL |
Confidence (0..1) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
aPerspectiveTransform |
Returns the perspective transformation matrix, which transforms the source points to the destination points |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |