F_VN_GetPerspectiveTransformation

F_VN_GetPerspectiveTransformation 1:

Calculate the perspective transformation between four corresponding point pairs. The points mark the corners of the corresponding rectangles.

Syntax

Definition:

FUNCTION F_VN_GetPerspectiveTransformation : HRESULT
VAR_IN_OUT
    aSrcPoints            : TcVnArray4_Point2_REAL;
    aDestPoints           : TcVnArray4_Point2_REAL;
    aTransformationMatrix : TcVnMatrix3x3_LREAL;
END_VAR
VAR_INPUT
    hrPrev                : HRESULT;
END_VAR

F_VN_GetPerspectiveTransformation 2: Inputs

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetPerspectiveTransformation 3: In/Outputs

Name

Type

Description

aSrcPoints

TcVnArray4_Point2_REAL

Source points

aDestPoints

TcVnArray4_Point2_REAL

Destination points

aTransformationMatrix

TcVnMatrix3x3_LREAL

Resulting transformation matrix

F_VN_GetPerspectiveTransformation 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision